Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1297
Filtering Technology:
BAW
Centre Frequency 1:
1747.5 MHz
Bandwidth 1:
75 MHz
Insertion Loss Typ 1:
2.1 dB
Centre Frequency 2:
1842.5 MHz
Bandwidth 2:
75 MHz
Insertion Loss Typ 2:
2.8 dB
Isolation Typ:
45 dB
Length:
2.5 mm
Width:
2 mm
Height:
0.93 mm
Package:
SMT

Technical Inquiry Request for QPQ1297 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For QPQ1297 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
2543
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.44
25 - 99
$10.55
100 - 249
$8.33
250 - 499
$6.87
500 - 999
$5.81
Request a Pricing Quote for greater quantities