Part number QPQ1296 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1296
Filtering Technology:
BAW
Center Frequency:
1882.5 MHz
Bandwidth:
65 MHz
Insertion Loss TYP:
2 dB
Package:
SMT
Length:
3 mm
Width:
3 mm
Height:
0.91 mm

Technical Inquiry Request for QPQ1296 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1296 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
16770
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote