Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1295
Filtering Technology:
BAW
Center Frequency:
1962.5 MHz
Bandwidth:
65 MHz
Insertion Loss TYP:
1.9 dB
Length:
3 mm
Width:
3 mm
Height:
0.91 mm

Technical Inquiry Request for QPQ1295 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1295 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote