Qorvo's QPQ1291 is a high-performance Bulk Acoustic Wave (BAW) Tx/Rx filter designed to meet the strict LTE rejection requirements for use in B41.
QPQ1291 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE transmit systems under all operating conditions.
The QPQ1291 uses common module packaging techniques to achieve the industry standard 2.0 x 1.6 x 0.73 mm footprint.
Part Number:
QPQ1291
|
Filtering Technology:
BAW
|
Center Frequency:
2593 MHz
|
Bandwidth:
194 MHz
|
Insertion Loss TYP:
3 dB
|
Package:
SMT
|
Length:
2 mm
|
Width:
1.6 mm
|
Height:
0.73 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |