Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1285
Filtering Technology:
BAW
Center Frequency:
2593 MHz
Bandwidth:
194 MHz
Insertion Loss TYP:
2.5 dB
Return Loss Typ:
13 dB
Package:
SMT
Length:
2 mm
Width:
1.6 mm
Height:
0.73 mm

Technical Inquiry Request for QPQ1285 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1285 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part QPQ1285 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPQ1041Q Qorvo RF Filter, BAW, 2496 to 2690 MHz, 194 MHz BW, 5-pin Leadless SMT