Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1284
Filtering Technology:
BAW
Center Frequency:
2605 MHz
Bandwidth:
60 MHz
Insertion Loss TYP:
2.6 dB
Package:
SMT
Length:
2 mm
Width:
1.6 mm
Height:
0.915 mm
No Content Available

Technical Inquiry Request for QPQ1284 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1284 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices