Part Number:
QPQ1282
|
Filtering Technology:
BAW
|
Centre Frequency 1:
1950 MHz
|
Bandwidth 1:
60 MHz
|
Insertion Loss Typ 1:
2 dB
|
Centre Frequency 2:
2140 MHz
|
Bandwidth 2:
60 MHz
|
Insertion Loss Typ 2:
2 dB
|
Isolation Typ:
49 dB
|
Length:
2.5 mm
|
Width:
2 mm
|
Height:
0.91 mm
|
Package:
SMT
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |