Part Number:
QPQ1280
|
Filtering Technology:
BAW
|
Center Frequency:
2605 MHz
|
Bandwidth:
100 MHz
|
Insertion Loss TYP:
3 dB
|
Return Loss Typ:
15 dB
|
Package:
SMT
|
Length:
2.1 mm
|
Width:
1.6 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |