Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1270
Filtering Technology:
BAW
Centre Frequency 1:
2535 MHz
Bandwidth 1:
70 MHz
Insertion Loss Typ 1:
2.4 dB
Centre Frequency 2:
2655 MHz
Bandwidth 2:
70 MHz
Insertion Loss Typ 2:
2.3 dB
Isolation Typ:
54 dB
Length:
2.5 mm
Width:
2 mm
Height:
1.02 mm
Package:
SMT

Technical Inquiry Request for QPQ1270 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For QPQ1270 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$11.51
25 - 99
$9.04
100 - 249
$7.13
250 - 499
$5.88
500 - 999
$4.98
Request a Pricing Quote for greater quantities