Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPQ1214
Filtering Technology:
SAW
Centre Frequency 1:
707.5 MHz
Bandwidth 1:
17 MHz
Centre Frequency 2:
742.5 MHz
Bandwidth 2:
27 MHz
Centre Frequency 3:
782 MHz
Bandwidth 3:
11 MHz
Length:
4 mm
Width:
5 mm
Height:
1.06 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ1214 RF Filter - Multiplexer

Fields marked with * are required.
Product Specifications For QPQ1214 RF Filter - Multiplexer
Design Information
Contact Information


Availability
In Stock
2003
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$17.00
25 - 99
$13.35
100 - 249
$10.53
250 - 499
$8.69
500 - 999
$7.35
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices