Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1065
Export Status:
Filtering Technology:
SAW
Center Frequency:
1621.25 MHz
Bandwidth:
10.5 MHz
Insertion Loss TYP:
2.5 dB
Package:
SMT
Length:
1.4 mm
Width:
1.2 mm
Height:
0.84 mm
No Content Available

Technical Inquiry Request for QPQ1065 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1065 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
180
On Order
275
by 1/13/2027

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$63.76
25 - 99
$43.24
100 - 249
$34.21
250 - 499
$32.29
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices