Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1063
Export Status:
Centre Frequency 1:
1575.42 MHz
Bandwidth 1:
21 MHz
Insertion Loss Typ 1:
1.6 dB
Centre Frequency 2:
1227.6 MHz
Bandwidth 2:
21 MHz
Insertion Loss Typ 2:
1.3 dB
Length:
5 mm
Width:
5 mm
Height:
0.84 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ1063 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For QPQ1063 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
1007
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$102.47
25 - 99
$79.70
100 - 249
$64.52
250 - 499
$58.82
500 - 999
$49.34
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices