Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1061
Export Status:
Filtering Technology:
SAW
Center Frequency:
1227.6 MHz
Bandwidth:
31 MHz
Insertion Loss TYP:
1.2 dB
Return Loss Typ:
12 dB
Package:
SMT
Length:
1.4 mm
Width:
1.2 mm
Height:
0.84 mm
No Content Available

Technical Inquiry Request for QPQ1061 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1061 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
2236
On Order
800
by 12/21/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$24.04
25 - 99
$16.83
100 - 249
$13.28
250 - 499
$12.08
500 - 999
$11.18
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices