Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1041Q
Filtering Technology:
BAW
Center Frequency:
2593 MHz
Bandwidth:
194 MHz
Insertion Loss TYP:
2.5 dB
Package:
SMT
Length:
1.4 mm
Width:
1.1 mm
Height:
0.55 mm
No Content Available

Technical Inquiry Request for QPQ1041Q RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1041Q RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
265
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices