Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1035Q
Filtering Technology:
BAW
Centre Frequency 1:
1882.5 MHz
Bandwidth 1:
65 MHz
Centre Frequency 2:
1962.5 MHz
Bandwidth 2:
65 MHz
Centre Frequency 3:
1745 MHz
Bandwidth 3:
70 MHz
Centre Frequency 4:
2155 MHz
Bandwidth 4:
90 MHz
Length:
2.6 mm
Width:
2.1 mm
Height:
0.735 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ1035Q RF Filter - Multiplexer

Fields marked with * are required.
Product Specifications For QPQ1035Q RF Filter - Multiplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices