Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1031Q
Filtering Technology:
BAW
Centre Frequency 1:
1950 MHz
Bandwidth 1:
60 MHz
Centre Frequency 2:
2140 MHz
Bandwidth 2:
60 MHz
Centre Frequency 3:
1747.5 MHz
Bandwidth 3:
75 MHz
Centre Frequency 4:
1842.5 MHz
Bandwidth 4:
75 MHz
Length:
2.5 mm
Width:
2 mm
Height:
0.685 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ1031Q RF Filter - Multiplexer

Fields marked with * are required.
Product Specifications For QPQ1031Q RF Filter - Multiplexer
Design Information
Contact Information


Availability
In Stock
75
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$10.15
25 - 99
$8.56
100 - 249
$7.23
250 - 499
$6.08
500 - 999
$5.21
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices