Status: No new designs | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1013Q
Filtering Technology:
SAW
Centre Frequency 1:
751 MHz
Bandwidth 1:
10 MHz
Insertion Loss Typ 1:
1 dB
Centre Frequency 2:
782 MHz
Bandwidth 2:
10 MHz
Insertion Loss Typ 2:
1.4 dB
Length:
1.8 mm
Width:
1.4 mm
Height:
0.59 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ1013Q RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For QPQ1013Q RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices