Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ0978
Filtering Technology:
BAW
Center Frequency:
978 MHz
Bandwidth:
1.6 MHz
Insertion Loss TYP:
3.5 dB
Package:
SMT
Length:
6.43 mm
Width:
4.64 mm
No Content Available

Technical Inquiry Request for QPQ0978 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ0978 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$637.06
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices