Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPP2209
Frequency Range Min:
8000 MHz
Frequency Range Max:
12000 MHz
Peak Power:
40 W
Insertion Loss Typ:
0.5 dB
Package:
QFN 4 x 4 mm
Recovery Time:
30 ns
No Content Available

Technical Inquiry Request for QPP2209 RF Power Limiter

Fields marked with * are required.
Product Specifications For QPP2209 RF Power Limiter
Design Information
Contact Information


Availability
In Stock
194
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$56.85
25 - 99
$38.55
100 - 249
$30.50
250 - 499
$28.79
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices