Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPP0100
Descriptions:
Broadband Limiter
Frequency Range Min:
8000 MHz
Frequency Range Max:
11500 MHz
Peak Power:
100 W
Insertion Loss Typ:
1 dB
Package:
QFN 4 x 4 mm
Recovery Time:
200 ns
No Content Available

Technical Inquiry Request for QPP0100 RF Power Limiter

Fields marked with * are required.
Product Specifications For QPP0100 RF Power Limiter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$137.49
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices