Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPP0025
Type:
Balun
Impedance Ratio:
1:1
Frequency Min:
5 MHz
Frequency Max:
1218 MHz
Impedance:
75 Ohms
No Content Available

Technical Inquiry Request for QPP0025 RF Transformer

Fields marked with * are required.
Product Specifications For QPP0025 RF Transformer
Design Information
Contact Information


Availability
In Stock
88
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.00
25 - 99
$4.60
100 - 249
$4.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices