Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
QPP0023
Impedance Ratio:
3.06:1
Frequency Min:
45 MHz
Frequency Max:
1794 MHz
Amplitude Imbalance:
0.5 dB
No Content Available

Technical Inquiry Request for QPP0023 RF Transformer

Fields marked with * are required.
Product Specifications For QPP0023 RF Transformer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.62
25 - 99
$4.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices