Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPM6000
Type:
MMIC Amplifiers
Frequency Min:
8 GHz
Frequency Max:
14 GHz
P1dB:
18 dBm
Gain:
23 dB
Supply Voltage \ Vd Min:
2 V
Quiescent Current \ Id:
180 mA
Noise Figure:
1.6 dB
Package:
QFN
Return Loss Input:
20 dB
Return Loss Output:
17 dB
No Content Available

Technical Inquiry Request for QPM6000 Amplifier

Fields marked with * are required.
Product Specifications For QPM6000 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
129
by 3/17/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$259.28
25 - 99
$175.82
100 - 249
$139.10
250 - 499
$131.31
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices