Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPM5811
Frequency Min:
8500 MHz
Frequency Max:
10500 MHz
Rx Gain:
26 dB
Rx NF:
2 dB
Tx Gain:
30 dB
No Content Available

Technical Inquiry Request for QPM5811 Front-End Module

Fields marked with * are required.
Product Specifications For QPM5811 Front-End Module
Design Information
Contact Information


Availability
In Stock
19
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$164.41
25 - 99
$111.49
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices