Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPM2239
Export Status:
Type:
RF Power Module / Pallet
Frequency Min:
13 GHz
Frequency Max:
15.5 GHz
Psat:
49 dBm
Gain:
29 dB
Supply Voltage \ Vd Min:
28 V
Quiescent Current \ Id:
800 mA
Package:
10 lead copper
Power Added Efficiency:
25 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPM2239 Amplifier

Fields marked with * are required.
Product Specifications For QPM2239 Amplifier
Design Information
Contact Information


Availability
In Stock
7
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1910.07
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices