Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPM1021
Export Status:
Type:
RF Power Module / Pallet
Frequency Min:
10 GHz
Frequency Max:
12 GHz
P1dB:
50 dBm
Gain:
20 dB
Supply Voltage \ Vd Min:
28 V
Quiescent Current \ Id:
2000 mA
Power Added Efficiency:
32 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPM1021 Amplifier

Fields marked with * are required.
Product Specifications For QPM1021 Amplifier
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2379.30
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices