Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPM1017
Export Status:
Type:
RF Power Module / Pallet
Frequency Min:
5.7 GHz
Frequency Max:
7 GHz
P1dB:
50 dBm
Gain:
18 dB
Supply Voltage \ Vd Max:
24 V
No Content Available

Technical Inquiry Request for QPM1017 Amplifier

Fields marked with * are required.
Product Specifications For QPM1017 Amplifier
Design Information
Contact Information


Availability
In Stock
20
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1649.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices