Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPM1002
Frequency Min:
8500 MHz
Frequency Max:
10500 MHz
Rx Gain:
25 dB
Rx NF:
2.2 dB
Tx Gain:
33 dB
No Content Available

Technical Inquiry Request for QPM1002 Front-End Module

Fields marked with * are required.
Product Specifications For QPM1002 Front-End Module
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$120.09
25 - 99
$106.11
100 - 249
$97.88
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices