Part number QPM1000 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's QPM1000 is a combination limiter/LNA which provides 4 W CW survivability, > 16.4 B small signal gain and < 4 dB noise figure, with operation across the 2 - 20 GHz band. This product features adjustable gain and uses a high performance ceramic package. The QPM1000 limiter is designed using Qorvo's proven standard GaAs VPIN product process, and the LNA function is fabricated with Qorvo's GaAs pHEMT 0.15um gate production process.

Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the QPM1000 is ideally suited to support both  commercial and defense related applications.

Lead-free and RoHS compliant.

Part Number:
QPM1000
Type:
Amplifiers
Frequency Min:
2 GHz
Frequency Max:
20 GHz
P1dB:
17 dBm
Gain:
17 dB
IP3:
21 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
100 mA
Noise Figure:
2.8 dB
Package:
QFN
No Content Available

Technical Inquiry Request for QPM1000 Amplifier

Fields marked with * are required.
Product Specifications For QPM1000 Amplifier
Design Information
Contact Information


Availability
In Stock
41
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$163.90
25 - 99
$111.14
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices