Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPM0106
Type:
RF Power MMIC
Frequency Min:
1 GHz
Frequency Max:
6 GHz
Psat:
45.4 dBm
Gain:
30.2 dB
Supply Voltage \ Vd Min:
24 V
Package:
15.24 x 15.24 x 3.51 mm
Process:
GaN
No Content Available

Technical Inquiry Request for QPM0106 Amplifier

Fields marked with * are required.
Product Specifications For QPM0106 Amplifier
Design Information
Contact Information


Availability
In Stock
14
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1148.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices