Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL9547
Type:
Amplifiers
Frequency Min:
0.1 GHz
Frequency Max:
6 GHz
P1dB:
22.7 dBm
Gain:
19.3 dB
IP3:
39.3 dBm
Supply Voltage \ Vd Min:
5 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
65 mA
Noise Figure:
0.3 dB
Package:
DFN 2x2mm
Return Loss Input:
12.2 dB
Return Loss Output:
13.5 dB
No Content Available

Technical Inquiry Request for QPL9547 Amplifier

Fields marked with * are required.
Product Specifications For QPL9547 Amplifier
Design Information
Contact Information


Availability
In Stock
1913
On Order
2000
by 6/17/2026

2000
by 6/25/2026

4850
by 7/16/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.28
25 - 99
$5.00
100 - 249
$4.13
250 - 499
$3.44
500 - 999
$2.94
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices