|
Part Number:
QPL9504
|
|
Frequency Min:
0.6 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
19 dBm
|
|
Gain:
21.5 dB
|
|
IP3:
19 dBm
|
|
Supply Voltage \ Vd Min:
3.3 V
|
|
Quiescent Current \ Id:
55 mA
|
|
Noise Figure:
0.7 dB
|
|
Package:
DFN 2x2mm
|
|
Return Loss Input:
18.7 dB
|
|
Return Loss Output:
34 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |