|
Part Number:
QPL9503
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.6 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
19 dBm
|
|
Gain:
21.6 dB
|
|
IP3:
35 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
65 mA
|
|
Noise Figure:
0.9 dB
|
|
Package:
DFN 2x2mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |