Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL9098
Type:
Amplifiers
Frequency Min:
4 GHz
Frequency Max:
6 GHz
P1dB:
16 dBm
Gain:
19 dB
IP3:
32 dBm
Supply Voltage \ Vd Min:
4.2 V
Quiescent Current \ Id:
68 mA
Noise Figure:
1.3 dB
Package:
DFN 2x2mm
Return Loss Input:
11 dB
Return Loss Output:
12 dB
No Content Available

Technical Inquiry Request for QPL9098 Amplifier

Fields marked with * are required.
Product Specifications For QPL9098 Amplifier
Design Information
Contact Information


Availability
In Stock
1333
On Order
500
by 6/3/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.46
25 - 99
$6.65
100 - 249
$5.24
250 - 499
$4.32
500 - 999
$3.66
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices