|
Part Number:
QPL9097
|
|
Type:
Amplifiers
|
|
Frequency Min:
3.3 GHz
|
|
Frequency Max:
4.2 GHz
|
|
P1dB:
15.5 dBm
|
|
Gain:
22 dB
|
|
IP3:
32 dBm
|
|
Supply Voltage \ Vd Max:
4.2 V
|
|
Quiescent Current \ Id:
50 mA
|
|
Noise Figure:
1 dB
|
|
Package:
DFN 2x2mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |