Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL9096
Type:
Amplifiers
Frequency Min:
1.7 GHz
Frequency Max:
2.7 GHz
P1dB:
17 dBm
Gain:
25 dB
IP3:
34 dBm
Supply Voltage \ Vd Min:
3.3 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
60 mA
Noise Figure:
0.75 dB
Package:
DFN 2x2mm
Return Loss Input:
20 dB
Return Loss Output:
6 dB
No Content Available

Technical Inquiry Request for QPL9096 Amplifier

Fields marked with * are required.
Product Specifications For QPL9096 Amplifier
Design Information
Contact Information


Availability
In Stock
974
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.06
25 - 99
$6.33
100 - 249
$4.99
250 - 499
$4.12
500 - 999
$3.48
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices