Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL9095
Type:
Amplifiers
Frequency Min:
0.5 GHz
Frequency Max:
1 GHz
P1dB:
20 dBm
Gain:
22 dB
IP3:
34 dBm
Supply Voltage \ Vd Max:
4.2 V
Quiescent Current \ Id:
55 mA
Noise Figure:
0.6 dB
Package:
DFN 2x2mm
Return Loss Input:
8.5 dB
Return Loss Output:
11 dB
No Content Available

Technical Inquiry Request for QPL9095 Amplifier

Fields marked with * are required.
Product Specifications For QPL9095 Amplifier
Design Information
Contact Information


Availability
In Stock
981
On Order
1800
by 1/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.73
25 - 99
$7.15
100 - 249
$6.01
250 - 499
$5.13
500 - 999
$4.45
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices