Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL9065
Type:
Amplifiers
Frequency Min:
0.45 GHz
Frequency Max:
3.8 GHz
P1dB:
20.8 dBm
Gain:
37.5 dB
Noise Figure:
0.55 dB
Supply Voltage \ Vd Min:
3.3 V
Supply Voltage \ Vd Max:
5.25 V
IP3:
33 dBm
Process:
GaAs

Technical Inquiry Request for QPL9065 Amplifier

Fields marked with * are required.
Product Specifications For QPL9065 Amplifier
Design Information
Contact Information


Availability
In Stock
1416
On Order
1668
by 11/19/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$15.79
25 - 99
$12.40
100 - 249
$9.78
250 - 499
$8.07
500 - 999
$6.82
Request a Pricing Quote for greater quantities