Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPL9058
Type:
Amplifiers
Frequency Min:
0.5 GHz
Frequency Max:
6 GHz
P1dB:
20.5 dBm
Gain:
18 dB
IP3:
36 dBm
Supply Voltage \ Vd Min:
3.3 V
Quiescent Current \ Id:
55 mA
Noise Figure:
0.6 dB
Package:
DFN 2x2mm
Return Loss Input:
15 dB
Return Loss Output:
19.5 dB
No Content Available

Technical Inquiry Request for QPL9058 Amplifier

Fields marked with * are required.
Product Specifications For QPL9058 Amplifier
Design Information
Contact Information


Availability
In Stock
103
On Order
2000
by 4/15/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.44
25 - 99
$4.46
100 - 249
$3.75
250 - 499
$3.20
500 - 999
$2.78
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices