Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL9057
Type:
Amplifiers
Frequency Min:
0.6 GHz
Frequency Max:
4.2 GHz
P1dB:
17 dBm
Gain:
22.8 dB
IP3:
32 dBm
Quiescent Current \ Id:
50 mA
Noise Figure:
0.54 dB
Package:
DFN
Gain Flatness:
2.4 ±dB
Return Loss Input:
13 dB
Return Loss Output:
12 dB
No Content Available

Technical Inquiry Request for QPL9057 Amplifier

Fields marked with * are required.
Product Specifications For QPL9057 Amplifier
Design Information
Contact Information


Availability
In Stock
4841
On Order
2541
by 4/8/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.87
25 - 99
$4.81
100 - 249
$4.04
250 - 499
$3.45
500 - 999
$2.99
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices