Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL8833
Frequency Min:
5 MHz
Frequency Max:
1218 MHz
Gain:
15 dB
Supply Voltage\Vd:
5 V
Id:
280 mA
Noise Figure:
3.2 dB
CTB:
-77 dB
CSO:
-85 dB
Package:
SOIC-8
Gain Flatness:
0.5 ±dB
Return Loss Input:
18 dB
Return Loss Output:
18 dB
P1dB:
24 dBm
IP3:
42 dBm
IP2:
67 dBm
No Content Available

Technical Inquiry Request for QPL8833 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL8833 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.24
25 - 99
$7.90
100 - 249
$6.84
250 - 499
$5.92
500 - 999
$5.10
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices