Part Number:
QPL8831
|
Frequency Min:
5 MHz
|
Frequency Max:
1218 MHz
|
Gain:
17 dB
|
Supply Voltage\Vd:
5 V
|
Id:
280 mA
|
Noise Figure:
3.2 dB
|
CTB:
-77 dB
|
CSO:
-85 dB
|
Package:
SOIC-8
|
Gain Flatness:
0.5 ±dB
|
Return Loss Input:
18 dB
|
Return Loss Output:
18 dB
|
P1dB:
24 dBm
|
IP3:
43 dBm
|
IP2:
71 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |