Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL7442
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
20 dBm
Gain:
20 dB
IP3:
30 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
85 mA
Noise Figure:
1.5 dB
Package:
DFN 2x2mm
Return Loss Input:
18 dB
Return Loss Output:
17 dB
No Content Available

Technical Inquiry Request for QPL7442 Amplifier

Fields marked with * are required.
Product Specifications For QPL7442 Amplifier
Design Information
Contact Information


Availability
In Stock
3
On Order
804
by 3/2/2026

1101
by 4/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.73
25 - 99
$6.60
100 - 249
$5.72
250 - 499
$4.95
500 - 999
$4.26
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices