Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL7433
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
3.3 GHz
P1dB:
20 dBm
Gain:
17.5 dB
IP3:
34 dBm
Supply Voltage \ Vd Min:
5 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
90 mA
Noise Figure:
1.5 dB
Package:
DFN 2x2mm
Return Loss Input:
15 dB
Return Loss Output:
15 dB
Process:
pHEMT
No Content Available

Technical Inquiry Request for QPL7433 Amplifier

Fields marked with * are required.
Product Specifications For QPL7433 Amplifier
Design Information
Contact Information


Availability
In Stock
2491
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.73
25 - 99
$6.60
100 - 249
$5.72
250 - 499
$4.95
500 - 999
$4.26
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices