Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL7210
Frequency Min:
2.4 GHz
Frequency Max:
2.5 GHz
P1dB:
3.5 dBm
Gain:
13 dB
IP3:
30 dBm
Supply Voltage \ Vd Min:
3.13 V
Supply Voltage \ Vd Max:
5.25 V
Quiescent Current \ Id:
40 mA
Noise Figure:
2.5 dB
No Content Available

Technical Inquiry Request for QPL7210 Amplifier

Fields marked with * are required.
Product Specifications For QPL7210 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices