|
Part Number:
QPL6208Q
|
|
Frequency Min:
2.32 GHz
|
|
Frequency Max:
2.345 GHz
|
|
P1dB:
19.6 dBm
|
|
Gain:
13 dB
|
|
IP3:
37 dBm
|
|
Supply Voltage \ Vd Min:
3.6 V
|
|
Quiescent Current \ Id:
53 mA
|
|
Noise Figure:
0.48 dB
|
|
Package:
DFN 2x2mm
|
|
Return Loss Input:
13 dB
|
|
Return Loss Output:
18 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |