|
Part Number:
QPL6202Q
|
|
Type:
Amplifiers
|
|
Frequency Min:
2.32 GHz
|
|
Frequency Max:
2.345 GHz
|
|
P1dB:
19.9 dBm
|
|
Gain:
21.8 dB
|
|
IP3:
39.9 dBm
|
|
Supply Voltage \ Vd Min:
3.3 V
|
|
Supply Voltage \ Vd Max:
5.25 V
|
|
Quiescent Current \ Id:
55 mA
|
|
Noise Figure:
0.52 dB
|
|
Package:
DFN 2x2mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |