Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL3050
Type:
MMIC Amplifiers
Frequency Min:
6 GHz
Frequency Max:
14 GHz
P1dB:
20 dBm
Gain:
19 dB
Supply Voltage \ Vd Min:
5 V
Noise Figure:
4 dB
Package:
3.0 x 4.0 x .85 mm
Process:
GaAs
No Content Available

Technical Inquiry Request for QPL3050 Amplifier

Fields marked with * are required.
Product Specifications For QPL3050 Amplifier
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$63.67
25 - 99
$43.18
100 - 249
$34.16
250 - 499
$32.25
500 - 999
$27.33
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices