|
Part Number:
QPL2210
|
|
Type:
Die Amplifiers
|
|
Frequency Min:
10 GHz
|
|
Frequency Max:
13 GHz
|
|
Psat:
5 dBm
|
|
Gain:
16 dB
|
|
Supply Voltage \ Vd Min:
2 V
|
|
Quiescent Current \ Id:
11 mA
|
|
Noise Figure:
1.2 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |