Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL1843
Frequency Min:
50 MHz
Frequency Max:
1800 MHz
Gain:
11 dB
Supply Voltage\Vd:
8 V
Id:
170 mA
Noise Figure:
3.5 dB
Package:
QFN 3X3mm
Gain Flatness:
1 ±dB
Return Loss Input:
16 dB
Return Loss Output:
16 dB
P1dB:
19.5 dBm
IP3:
36 dBm
IP2:
55 dBm
No Content Available

Technical Inquiry Request for QPL1843 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL1843 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$10.20
25 - 99
$7.82
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices